IESNA:LM-63-2002
[TEST]P950657
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-750-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23887
TILT=NONE
130 -1 1 37 73 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3284.7 3532.3 3798.3 4065.5 4270.3 4395.7 4472 4514.8 4562.1 4616.9
4687.5 4783.3 4912.5 5065 5250.3 5562.3 6033.7 6658.8 7430.8 8396.3
9661.8 11114.4 12661 14067.6 14917.8 14486.1 13622 12464.3 11073.5 9416
7319.3 5229.5 3422.7 1989.6 875.4 271 0
3284.7 3545.7 3845.1 4141.6 4360.3 4493.3 4556.2 4571.7 4581.9 4591
4605.6 4636.9 4694.1 4765.9 4884.3 5131.7 5565.4 6194.2 7013.5 7990.3
9160.3 10507.2 12061 13740.9 15425.2 15872.7 14923.4 13702.1 12419.7 10960.9
8918.3 6722.1 4678.4 2848.1 1331 424.1 0
3284.7 3559.2 3891.9 4217.6 4450.3 4590.7 4640.3 4628.5 4601.8 4565
4523.7 4490.3 4475.8 4466.9 4518.4 4701.1 5097.2 5729.6 6596.1 7584.2
8658.9 9900 11461 13414.1 15932.8 17259.3 16224.8 14939.8 13766.1 12505.9
10517.2 8214.8 5934.1 3706.7 1786.7 577.3 0
3284.7 3578.2 3938.3 4286.1 4530.6 4663.3 4685.8 4629.4 4541.9 4441
4335.4 4240.8 4168.7 4119.6 4156.4 4372.2 4852.5 5588.7 6533.9 7571.6
8661 9838.6 11221.7 12934 15336.6 17192.1 16482.3 15060.6 13820.1 12544.8
10660.8 8420.3 6189.4 3991.9 2029.3 712.6 0
3284.7 3597.3 3984.8 4354.5 4610.9 4735.7 4731.4 4630.2 4482.1 4317
4147.1 3991.5 3861.7 3772.2 3794.5 4043.2 4607.9 5447.8 6471.7 7559
8663.2 9777.1 10982.3 12454 14740.4 17124.8 16739.7 15181.2 13874.1 12583.5
10804.4 8625.7 6444.8 4277.3 2271.9 848 0
3284.7 3608.6 4010 4395.7 4659.5 4771 4732.6 4579.1 4369.4 4151.2
3945.8 3768.4 3629.3 3553.8 3642.8 4033.4 4780.5 5824.4 7075 8429.5
9784.9 11117.1 12473.7 13959.8 16165.5 18430.2 18398.7 16909.7 15419.9 13792.8
11745.3 9341 6985 4649.1 2577.4 1000.8 0
3284.7 3619.9 4035.3 4436.9 4707.9 4806.3 4733.9 4528.1 4256.7 3985.5
3744.5 3545.3 3396.8 3335.3 3491.1 4023.5 4953.2 6201 7678.5 9299.7
10906.7 12457 13964.9 15465.7 17590.5 19735.7 20057.8 18638.2 16965.6 15002.2
12686.2 10056.3 7525 5020.9 2882.8 1153.5 0
3284.7 3625.6 4050.5 4459.3 4729.6 4818.1 4721.3 4481.3 4174.7 3882.9
3636.6 3439.2 3298.4 3258.1 3473.1 4106 5153.6 6565.6 8277.5 10176.5
12064.2 13889.1 15672.1 17399.4 19660.9 21705.5 21967.8 20556.4 18616.4 16238.6
13556.5 10673.5 7849.2 5156.1 2959.6 1160.1 0
3284.7 3631.3 4065.9 4481.4 4751.2 4829.9 4708.7 4434.4 4092.6 3780.3
3528.9 3333.2 3200 3180.7 3455.1 4188.4 5354 6930.1 8876.5 11053.3
13221.6 15321.1 17379.4 19333 21731.2 23675.2 23877.7 22474.6 20267 17474.8
14426.8 11290.9 8173.2 5291.3 3036.4 1166.5 0
3284.7 3628.8 4077.5 4492.2 4759.4 4831.2 4693.8 4401.4 4042.2 3724.6
3476.3 3283.4 3153.6 3147.3 3452.3 4231.2 5453.9 7144.1 9240.2 11568.2
13921.4 16159.9 18377 20570.1 23068.3 24911 24930 23299 20725.2 17521.2
14193.6 10890.1 7528.5 4784.6 2630.5 979.4 0
3284.7 3631.3 4065.9 4481.4 4751.2 4829.9 4708.7 4434.4 4092.6 3780.3
3528.9 3333.2 3200 3180.7 3455.1 4188.4 5354 6930.1 8876.5 11053.3
13221.6 15321.1 17379.4 19333 21731.2 23675.2 23877.7 22474.6 20267 17474.8
14426.8 11290.9 8173.2 5291.3 3036.4 1166.5 0
3284.7 3625.6 4050.5 4459.3 4729.6 4818.1 4721.3 4481.3 4174.7 3882.9
3636.6 3439.2 3298.4 3258.1 3473.1 4106 5153.6 6565.6 8277.5 10176.5
12064.2 13889.1 15672.1 17399.4 19660.9 21705.5 21967.8 20556.4 18616.4 16238.6
13556.5 10673.5 7849.2 5156.1 2959.6 1160.1 0
3284.7 3619.9 4035.3 4436.9 4707.9 4806.3 4733.9 4528.1 4256.7 3985.5
3744.5 3545.3 3396.8 3335.3 3491.1 4023.5 4953.2 6201 7678.5 9299.7
10906.7 12457 13964.9 15465.7 17590.5 19735.7 20057.8 18638.2 16965.6 15002.2
12686.2 10056.3 7525 5020.9 2882.8 1153.5 0
3284.7 3608.6 4010 4395.7 4659.5 4771 4732.6 4579.1 4369.4 4151.2
3945.8 3768.4 3629.3 3553.8 3642.8 4033.4 4780.5 5824.4 7075 8429.5
9784.9 11117.1 12473.7 13959.8 16165.5 18430.2 18398.7 16909.7 15419.9 13792.8
11745.3 9341 6985 4649.1 2577.4 1000.8 0
3284.7 3597.3 3984.8 4354.5 4610.9 4735.7 4731.4 4630.2 4482.1 4317
4147.1 3991.5 3861.7 3772.2 3794.5 4043.2 4607.9 5447.8 6471.7 7559
8663.2 9777.1 10982.3 12454 14740.4 17124.8 16739.7 15181.2 13874.1 12583.5
10804.4 8625.7 6444.8 4277.3 2271.9 848 0
3284.7 3578.2 3938.3 4286.1 4530.6 4663.3 4685.8 4629.4 4541.9 4441
4335.4 4240.8 4168.7 4119.6 4156.4 4372.2 4852.5 5588.7 6533.9 7571.6
8661 9838.6 11221.7 12934 15336.6 17192.1 16482.3 15060.6 13820.1 12544.8
10660.8 8420.3 6189.4 3991.9 2029.3 712.6 0
3284.7 3559.2 3891.9 4217.6 4450.3 4590.7 4640.3 4628.5 4601.8 4565
4523.7 4490.3 4475.8 4466.9 4518.4 4701.1 5097.2 5729.6 6596.1 7584.2
8658.9 9900 11461 13414.1 15932.8 17259.3 16224.8 14939.8 13766.1 12505.9
10517.2 8214.8 5934.1 3706.7 1786.7 577.3 0
3284.7 3545.7 3845.1 4141.6 4360.3 4493.3 4556.2 4571.7 4581.9 4591
4605.6 4636.9 4694.1 4765.9 4884.3 5131.7 5565.4 6194.2 7013.5 7990.3
9160.3 10507.2 12061 13740.9 15425.2 15872.7 14923.4 13702.1 12419.7 10960.9
8918.3 6722.1 4678.4 2848.1 1331 424.1 0
3284.7 3532.3 3798.3 4065.5 4270.3 4395.7 4472 4514.8 4562.1 4616.9
4687.5 4783.3 4912.5 5065 5250.3 5562.3 6033.7 6658.8 7430.8 8396.3
9661.8 11114.4 12661 14067.6 14917.8 14486.1 13622 12464.3 11073.5 9416
7319.3 5229.5 3422.7 1989.6 875.4 271 0
3284.7 3505.2 3738.4 3966.7 4145.4 4258.5 4328.9 4369.8 4411.4 4462.9
4536.5 4639.4 4773.4 4927.3 5118.5 5394.1 5788.6 6305.2 6953.8 7724.9
8649.5 9620.8 10481.9 11092.2 11244.8 10602.6 9693.9 8612.6 7432.7 6153.6
4687.4 3280.8 2113.7 1223.4 550.3 180.2 0
3284.7 3478.1 3678.6 3868 4020.5 4121.3 4185.9 4224.7 4260.5 4308.8
4385.6 4495.3 4634.3 4789.6 4986.5 5226 5543.6 5951.5 6476.7 7053.3
7637.2 8127.2 8303.1 8116.9 7571.6 6719.1 5765.8 4760.9 3792 2891.4
2055.5 1332 804.8 457.3 225.4 89.5 0
3284.7 3449.3 3618.8 3776.7 3899.9 3984.7 4037.6 4063 4082.8 4109.5
4157.9 4233.5 4331.5 4433.7 4550.1 4680.6 4846.2 5062.9 5348 5651.7
5933.6 6116.6 6076.3 5792.4 5264.2 4549.9 3821.1 3107.2 2446.5 1870.3
1357.5 919.9 592.7 364.5 194.9 80.8 0
3284.7 3420.5 3559.2 3685.5 3779.4 3848.1 3889.4 3901.3 3905 3910.1
3930 3971.6 4028.6 4077.7 4113.8 4135.2 4148.7 4174.3 4219.3 4250.2
4230 4105.8 3849.3 3468.1 2956.7 2380.7 1876.5 1453.5 1101 849.3
659.5 507.7 380.6 272 164.5 72.1 0
3284.7 3391.6 3499.1 3596.6 3671.5 3720.8 3742.8 3731.1 3698.8 3659.3
3620.2 3594.1 3581.9 3566.8 3538.3 3489.5 3422.3 3353 3288.6 3235.4
3177.4 3079.5 2917.1 2688.2 2391 2035.3 1715.3 1407.8 1114.1 888.7
695.3 532 390.7 273.8 163.6 71.2 0
3284.7 3362.6 3439.1 3507.8 3563.5 3593.5 3596.2 3561 3492.6 3408.4
3310.5 3216.6 3134.9 3055.5 2963 2843.8 2696 2531.9 2358 2220.6
2124.8 2053.2 1984.9 1908.3 1825.3 1690 1554.1 1361.9 1127.1 928.3
731 556.5 400.8 275.8 162.6 70.3 0
3284.7 3334.8 3383 3429.5 3471 3488.7 3475 3415.1 3311.9 3190.8
3055.5 2931.9 2828.5 2739.4 2651.8 2548.7 2425.7 2289.9 2145.7 2031.7
1955.9 1906 1869.8 1827 1761.4 1647.5 1534.1 1373.1 1179 1001.9
813.5 636.5 468.6 325.7 199.1 85.2 0
3284.7 3307.1 3326.9 3351.2 3378.2 3384 3353.7 3269.3 3131.1 2973.1
2800.7 2647.1 2522.1 2423.2 2340.6 2253.6 2155.3 2047.9 1933.5 1842.7
1787 1758.9 1754.8 1745.7 1697.5 1605.2 1514 1384.2 1230.8 1075.4
895.9 716.6 536.3 375.6 235.7 100.2 0
3284.7 3280.3 3274 3279 3289.1 3290.3 3250 3147.3 2989.1 2811.4
2634.9 2496.3 2395.4 2321.1 2255.5 2179.3 2087.9 1985.8 1870.5 1761.4
1680.1 1636 1640.4 1644.9 1631 1597 1515 1381.4 1230.8 1087.7
952.9 810.5 648.5 471.4 306.9 129.8 0
3284.7 3250.4 3221.6 3211.3 3216.4 3222.7 3195.8 3113.9 2980.3 2828.6
2681.6 2553 2439.9 2340.9 2247.3 2149.3 2041.9 1927.8 1814.4 1713.2
1624.1 1557.6 1522.3 1501.2 1481.3 1458.1 1409.2 1321.9 1211.3 1088
948.1 807.9 648.1 476.7 313.8 138.6 0
3284.7 3226.2 3176 3150.6 3152.3 3170.2 3170.7 3123.1 3023.1 2892
2754.7 2623.6 2495.9 2374 2256.4 2139.2 2019.1 1897.6 1784.9 1688.5
1602.1 1536 1488.1 1451.3 1416.6 1377.1 1323.2 1250.3 1160.3 1053.1
921.2 786.4 630.1 467.9 304.4 134.9 0
3284.7 3202.1 3130.3 3089.9 3088.3 3118 3145.8 3132.2 3066 2955.4
2827.8 2694.2 2552.1 2407.2 2265.6 2129.1 1996.3 1867.3 1755.5 1663.8
1580.3 1514.4 1453.9 1401.3 1351.8 1296.3 1237.1 1178.7 1109.4 1018.2
894.3 764.8 611.9 459 294.9 131.1 0
3284.7 3180.3 3091.9 3039.5 3037.9 3084.5 3150.3 3187.1 3161.4 3064.3
2925.7 2774.7 2618.9 2460.5 2306.3 2158.4 2017.3 1884.5 1769.9 1677.4
1601.5 1546.3 1499.1 1450 1394.5 1323.4 1247.6 1175.5 1098.1 1001.5
878.4 748.7 598.4 449.5 284.2 129.1 0
3284.7 3158.6 3053.8 2989.1 2987.5 3051.2 3154.8 3242.1 3256.9 3173.5
3023.8 2855.1 2685.7 2513.9 2346.9 2187.5 2038.4 1901.7 1784.5 1690.9
1622.8 1578.1 1544.3 1498.6 1437.1 1350.5 1257.9 1172.2 1086.7 985
862.4 732.6 584.8 439.9 273.5 127.1 0
3284.7 3139.6 3020 2946.6 2941.7 3015.2 3145.5 3271.3 3318.1 3253
3102 2917.9 2737.8 2563.8 2396.3 2236.8 2086 1946.9 1827.4 1732.8
1662.4 1614.4 1583.3 1544.5 1489.8 1411.9 1323.7 1232.9 1140.2 1027.1
893.6 758 606 438.1 264.4 126.7 0
3284.7 3120.6 2986.2 2904 2895.8 2979.4 3136.2 3300.4 3379.2 3332.6
3180.3 2980.7 2790 2613.9 2445.9 2286.2 2133.6 1992.1 1870.2 1774.7
1701.8 1650.5 1622.4 1590.4 1542.5 1473.4 1389.6 1293.8 1193.6 1069.1
924.9 783.4 627.1 436.4 255.2 126.3 0
3284.7 3101.4 2955.6 2866.5 2853.6 2935.7 3098.3 3269.8 3365.1 3341.1
3209.5 3013.2 2816.4 2643.2 2481.1 2329.8 2183.8 2046.3 1926.4 1830.1
1751.5 1696.8 1663 1630.5 1583.2 1516.9 1431.2 1333.3 1227.7 1099.8
952.8 807.3 647.2 429.3 235.7 111.4 0
3284.7 3082.4 2924.8 2829 2811.4 2892 3060.3 3239.3 3350.8 3349.6
3238.7 3045.8 2842.9 2672.7 2516.4 2373.4 2234.1 2100.5 1982.6 1885.6
1801.1 1743.2 1703.5 1670.7 1624.1 1560.4 1472.8 1372.6 1261.7 1130.6
980.6 831.3 667.4 422.2 216.2 96.4 0
3284.7 3067.6 2901.2 2800.9 2777.9 2849.2 2999.3 3158.5 3258.5 3261.4
3166.3 2994.3 2803.7 2636.7 2490.7 2361.5 2237 2115 2003.4 1909.5
1831.9 1779.6 1742 1709.6 1663.1 1596.2 1504.3 1399.8 1286.3 1154.7
1002.5 854.3 684.9 459.6 251.1 111 0
3284.7 3052.7 2877.6 2772.9 2744.2 2806.3 2938.3 3077.7 3166.2 3173.1
3094.1 2942.8 2764.4 2600.5 2465.1 2349.7 2239.8 2129.5 2024.2 1933.5
1862.7 1816 1780.7 1748.5 1702.2 1632 1535.8 1427.1 1310.8 1178.7
1024.5 877.3 702.3 496.9 286.1 125.8 0
3284.7 3040.8 2861 2753.3 2722.3 2778 2895.2 3014.2 3088.3 3093
3022.8 2887.5 2724.8 2568.9 2435.9 2322.8 2217 2110.2 2006.8 1921.4
1861.9 1822.6 1789.8 1757.7 1712.3 1641.7 1545.8 1436.8 1320.2 1189.8
1036.1 888.1 716.7 521.3 316.4 138 0
3284.7 3028.8 2844.5 2733.6 2700.1 2749.6 2852.1 2950.7 3010.5 3012.7
2951.7 2832.2 2685 2537.2 2406.8 2295.9 2194.1 2091 1989.6 1909.3
1861.4 1829.1 1798.9 1766.9 1722.4 1651.4 1555.6 1446.3 1329.5 1200.9
1047.7 898.9 731 545.8 346.6 150.2 0
3284.7 3019.5 2832.8 2720.1 2687.4 2735.4 2832.3 2921.4 2973.1 2973.2
2917.4 2809.2 2673.2 2529.5 2395.1 2274.6 2163.1 2052.6 1945.6 1870.2
1830.1 1803.7 1776.7 1744.4 1700.4 1631.6 1536.6 1428.8 1315.3 1189.1
1041.9 890.9 727.5 544.3 344.1 147.2 0
3284.7 3010.1 2821.1 2706.8 2674.6 2721.3 2812.6 2892 2935.5 2933.6
2883.2 2786.2 2661.4 2521.9 2383.5 2253.4 2132.4 2014.2 1901.7 1831.1
1798.9 1778.2 1754.5 1722 1678.6 1611.8 1517.6 1411.4 1301 1177.2
1036.1 882.5 724.1 542.6 341.6 143.9 0
3284.7 3001.6 2812.1 2698.7 2667.8 2715.5 2805.1 2882.5 2923.6 2920.4
2870.7 2780.5 2661.4 2522.9 2380.9 2242.2 2111.5 1983.8 1866.1 1798.1
1768.4 1750.9 1730.6 1698.3 1654.2 1586.1 1492.6 1388.2 1278.8 1156.1
1018.3 864.7 700 522.3 325.7 135.9 0
3284.7 2992.9 2803.2 2690.8 2661 2709.7 2797.5 2872.8 2911.6 2907.2
2858.4 2774.8 2661.4 2524 2378.4 2231 2090.8 1953.4 1830.4 1765.2
1737.9 1723.6 1706.6 1674.5 1629.7 1560.4 1467.8 1365 1256.6 1135
1000.5 846.8 675.8 501.9 309.8 127.6 0
3284.7 2982.2 2794.4 2684.7 2658.2 2708.7 2796.9 2871.2 2907.8 2901.5
2851.1 2772.9 2663.3 2525.9 2377.2 2224.7 2078.4 1933.5 1807.4 1743.2
1716.7 1704.1 1689 1656.2 1610.8 1537.7 1448.2 1347.4 1236.5 1115.5
981.9 831.9 647.9 484 293.7 119.7 0
3284.7 2992.9 2803.2 2690.8 2661 2709.7 2797.5 2872.8 2911.6 2907.2
2858.4 2774.8 2661.4 2524 2378.4 2231 2090.8 1953.4 1830.4 1765.2
1737.9 1723.6 1706.6 1674.5 1629.7 1560.4 1467.8 1365 1256.6 1135
1000.5 846.8 675.8 501.9 309.8 127.6 0
3284.7 3001.6 2812.1 2698.7 2667.8 2715.5 2805.1 2882.5 2923.6 2920.4
2870.7 2780.5 2661.4 2522.9 2380.9 2242.2 2111.5 1983.8 1866.1 1798.1
1768.4 1750.9 1730.6 1698.3 1654.2 1586.1 1492.6 1388.2 1278.8 1156.1
1018.3 864.7 700 522.3 325.7 135.9 0
3284.7 3010.1 2821.1 2706.8 2674.6 2721.3 2812.6 2892 2935.5 2933.6
2883.2 2786.2 2661.4 2521.9 2383.5 2253.4 2132.4 2014.2 1901.7 1831.1
1798.9 1778.2 1754.5 1722 1678.6 1611.8 1517.6 1411.4 1301 1177.2
1036.1 882.5 724.1 542.6 341.6 143.9 0
3284.7 3019.5 2832.8 2720.1 2687.4 2735.4 2832.3 2921.4 2973.1 2973.2
2917.4 2809.2 2673.2 2529.5 2395.1 2274.6 2163.1 2052.6 1945.6 1870.2
1830.1 1803.7 1776.7 1744.4 1700.4 1631.6 1536.6 1428.8 1315.3 1189.1
1041.9 890.9 727.5 544.3 344.1 147.2 0
3284.7 3028.8 2844.5 2733.6 2700.1 2749.6 2852.1 2950.7 3010.5 3012.7
2951.7 2832.2 2685 2537.2 2406.8 2295.9 2194.1 2091 1989.6 1909.3
1861.4 1829.1 1798.9 1766.9 1722.4 1651.4 1555.6 1446.3 1329.5 1200.9
1047.7 898.9 731 545.8 346.6 150.2 0
3284.7 3040.8 2861 2753.3 2722.3 2778 2895.2 3014.2 3088.3 3093
3022.8 2887.5 2724.8 2568.9 2435.9 2322.8 2217 2110.2 2006.8 1921.4
1861.9 1822.6 1789.8 1757.7 1712.3 1641.7 1545.8 1436.8 1320.2 1189.8
1036.1 888.1 716.7 521.3 316.4 138 0
3284.7 3052.7 2877.6 2772.9 2744.2 2806.3 2938.3 3077.7 3166.2 3173.1
3094.1 2942.8 2764.4 2600.5 2465.1 2349.7 2239.8 2129.5 2024.2 1933.5
1862.7 1816 1780.7 1748.5 1702.2 1632 1535.8 1427.1 1310.8 1178.7
1024.5 877.3 702.3 496.9 286.1 125.8 0
3284.7 3067.6 2901.2 2800.9 2777.9 2849.2 2999.3 3158.5 3258.5 3261.4
3166.3 2994.3 2803.7 2636.7 2490.7 2361.5 2237 2115 2003.4 1909.5
1831.9 1779.6 1742 1709.6 1663.1 1596.2 1504.3 1399.8 1286.3 1154.7
1002.5 854.3 684.9 459.6 251.1 111 0
3284.7 3082.4 2924.8 2829 2811.4 2892 3060.3 3239.3 3350.8 3349.6
3238.7 3045.8 2842.9 2672.7 2516.4 2373.4 2234.1 2100.5 1982.6 1885.6
1801.1 1743.2 1703.5 1670.7 1624.1 1560.4 1472.8 1372.6 1261.7 1130.6
980.6 831.3 667.4 422.2 216.2 96.4 0
3284.7 3101.4 2955.6 2866.5 2853.6 2935.7 3098.3 3269.8 3365.1 3341.1
3209.5 3013.2 2816.4 2643.2 2481.1 2329.8 2183.8 2046.3 1926.4 1830.1
1751.5 1696.8 1663 1630.5 1583.2 1516.9 1431.2 1333.3 1227.7 1099.8
952.8 807.3 647.2 429.3 235.7 111.4 0
3284.7 3120.6 2986.2 2904 2895.8 2979.4 3136.2 3300.4 3379.2 3332.6
3180.3 2980.7 2790 2613.9 2445.9 2286.2 2133.6 1992.1 1870.2 1774.7
1701.8 1650.5 1622.4 1590.4 1542.5 1473.4 1389.6 1293.8 1193.6 1069.1
924.9 783.4 627.1 436.4 255.2 126.3 0
3284.7 3139.6 3020 2946.6 2941.7 3015.2 3145.5 3271.3 3318.1 3253
3102 2917.9 2737.8 2563.8 2396.3 2236.8 2086 1946.9 1827.4 1732.8
1662.4 1614.4 1583.3 1544.5 1489.8 1411.9 1323.7 1232.9 1140.2 1027.1
893.6 758 606 438.1 264.4 126.7 0
3284.7 3158.6 3053.8 2989.1 2987.5 3051.2 3154.8 3242.1 3256.9 3173.5
3023.8 2855.1 2685.7 2513.9 2346.9 2187.5 2038.4 1901.7 1784.5 1690.9
1622.8 1578.1 1544.3 1498.6 1437.1 1350.5 1257.9 1172.2 1086.7 985
862.4 732.6 584.8 439.9 273.5 127.1 0
3284.7 3180.3 3091.9 3039.5 3037.9 3084.5 3150.3 3187.1 3161.4 3064.3
2925.7 2774.7 2618.9 2460.5 2306.3 2158.4 2017.3 1884.5 1769.9 1677.4
1601.5 1546.3 1499.1 1450 1394.5 1323.4 1247.6 1175.5 1098.1 1001.5
878.4 748.7 598.4 449.5 284.2 129.1 0
3284.7 3202.1 3130.3 3089.9 3088.3 3118 3145.8 3132.2 3066 2955.4
2827.8 2694.2 2552.1 2407.2 2265.6 2129.1 1996.3 1867.3 1755.5 1663.8
1580.3 1514.4 1453.9 1401.3 1351.8 1296.3 1237.1 1178.7 1109.4 1018.2
894.3 764.8 611.9 459 294.9 131.1 0
3284.7 3226.2 3176 3150.6 3152.3 3170.2 3170.7 3123.1 3023.1 2892
2754.7 2623.6 2495.9 2374 2256.4 2139.2 2019.1 1897.6 1784.9 1688.5
1602.1 1536 1488.1 1451.3 1416.6 1377.1 1323.2 1250.3 1160.3 1053.1
921.2 786.4 630.1 467.9 304.4 134.9 0
3284.7 3250.4 3221.6 3211.3 3216.4 3222.7 3195.8 3113.9 2980.3 2828.6
2681.6 2553 2439.9 2340.9 2247.3 2149.3 2041.9 1927.8 1814.4 1713.2
1624.1 1557.6 1522.3 1501.2 1481.3 1458.1 1409.2 1321.9 1211.3 1088
948.1 807.9 648.1 476.7 313.8 138.6 0
3284.7 3280.3 3274 3279 3289.1 3290.3 3250 3147.3 2989.1 2811.4
2634.9 2496.3 2395.4 2321.1 2255.5 2179.3 2087.9 1985.8 1870.5 1761.4
1680.1 1636 1640.4 1644.9 1631 1597 1515 1381.4 1230.8 1087.7
952.9 810.5 648.5 471.4 306.9 129.8 0
3284.7 3307.1 3326.9 3351.2 3378.2 3384 3353.7 3269.3 3131.1 2973.1
2800.7 2647.1 2522.1 2423.2 2340.6 2253.6 2155.3 2047.9 1933.5 1842.7
1787 1758.9 1754.8 1745.7 1697.5 1605.2 1514 1384.2 1230.8 1075.4
895.9 716.6 536.3 375.6 235.7 100.2 0
3284.7 3334.8 3383 3429.5 3471 3488.7 3475 3415.1 3311.9 3190.8
3055.5 2931.9 2828.5 2739.4 2651.8 2548.7 2425.7 2289.9 2145.7 2031.7
1955.9 1906 1869.8 1827 1761.4 1647.5 1534.1 1373.1 1179 1001.9
813.5 636.5 468.6 325.7 199.1 85.2 0
3284.7 3362.6 3439.1 3507.8 3563.5 3593.5 3596.2 3561 3492.6 3408.4
3310.5 3216.6 3134.9 3055.5 2963 2843.8 2696 2531.9 2358 2220.6
2124.8 2053.2 1984.9 1908.3 1825.3 1690 1554.1 1361.9 1127.1 928.3
731 556.5 400.8 275.8 162.6 70.3 0
3284.7 3391.6 3499.1 3596.6 3671.5 3720.8 3742.8 3731.1 3698.8 3659.3
3620.2 3594.1 3581.9 3566.8 3538.3 3489.5 3422.3 3353 3288.6 3235.4
3177.4 3079.5 2917.1 2688.2 2391 2035.3 1715.3 1407.8 1114.1 888.7
695.3 532 390.7 273.8 163.6 71.2 0
3284.7 3420.5 3559.2 3685.5 3779.4 3848.1 3889.4 3901.3 3905 3910.1
3930 3971.6 4028.6 4077.7 4113.8 4135.2 4148.7 4174.3 4219.3 4250.2
4230 4105.8 3849.3 3468.1 2956.7 2380.7 1876.5 1453.5 1101 849.3
659.5 507.7 380.6 272 164.5 72.1 0
3284.7 3449.3 3618.8 3776.7 3899.9 3984.7 4037.6 4063 4082.8 4109.5
4157.9 4233.5 4331.5 4433.7 4550.1 4680.6 4846.2 5062.9 5348 5651.7
5933.6 6116.6 6076.3 5792.4 5264.2 4549.9 3821.1 3107.2 2446.5 1870.3
1357.5 919.9 592.7 364.5 194.9 80.8 0
3284.7 3478.1 3678.6 3868 4020.5 4121.3 4185.9 4224.7 4260.5 4308.8
4385.6 4495.3 4634.3 4789.6 4986.5 5226 5543.6 5951.5 6476.7 7053.3
7637.2 8127.2 8303.1 8116.9 7571.6 6719.1 5765.8 4760.9 3792 2891.4
2055.5 1332 804.8 457.3 225.4 89.5 0
3284.7 3505.2 3738.4 3966.7 4145.4 4258.5 4328.9 4369.8 4411.4 4462.9
4536.5 4639.4 4773.4 4927.3 5118.5 5394.1 5788.6 6305.2 6953.8 7724.9
8649.5 9620.8 10481.9 11092.2 11244.8 10602.6 9693.9 8612.6 7432.7 6153.6
4687.4 3280.8 2113.7 1223.4 550.3 180.2 0
3284.7 3532.3 3798.3 4065.5 4270.3 4395.7 4472 4514.8 4562.1 4616.9
4687.5 4783.3 4912.5 5065 5250.3 5562.3 6033.7 6658.8 7430.8 8396.3
9661.8 11114.4 12661 14067.6 14917.8 14486.1 13622 12464.3 11073.5 9416
7319.3 5229.5 3422.7 1989.6 875.4 271 0
